Warning Icon
This product was discontinued on: September 15, 2017

For other alternatives, please contact us for more information.

2 Replacement products available
  • 558267-1
    Wall Bracket Assembly, hinged, 2RU
  • 558269-1
    Wall Bracket Assembly, hinged, 4RU

2111279-1

  • Available in:
  • Asia
  • Latin America
Wall Bracket Assembly, hinged, 6RU
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America
Portfolio NETCONNECT®
Product Type Bracket kit

General Specifications

Color Black
Mounting Wall mount
Rack Units 6

Dimensions

Height 263.906 mm | 10.39 in

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America
Portfolio NETCONNECT®
Product Type Bracket kit

General Specifications

Color Black
Mounting Wall mount
Rack Units 6

Dimensions

Height 263.906 mm | 10.39 in

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance