Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760238705

  • Available in:
  • Australia/New Zealand
  • Asia
  • Latin America
  • EMEA
  • North America
DM A4 Label Sheet, 48 adhesive labels per sheet
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | Asia | Latin America | EMEA | North America
Portfolio CommScope®
Product Type Label kit

General Specifications

Color White

Material Specifications

Material Type Paper

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 95%, non-condensing

Packaging and Weights

Packaging quantity 10

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | Asia | Latin America | EMEA | North America
Portfolio CommScope®
Product Type Label kit

General Specifications

Color White

Material Specifications

Material Type Paper

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 95%, non-condensing

Packaging and Weights

Packaging quantity 10

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse