Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760238706

  • Available in:
  • North America
DDM US LTR Label Sheet, 56 adhesive labels per sheet
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Label kit

General Specifications

Color White

Dimensions

Height 11.69 in | 296.926 mm
Width 8.27 in | 210.058 mm

Material Specifications

Material Type Paper

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 95%, non-condensing

Packaging and Weights

Packaging quantity 10

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Label kit

General Specifications

Color White

Dimensions

Height 11.69 in | 296.926 mm
Width 8.27 in | 210.058 mm

Material Specifications

Material Type Paper

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 95%, non-condensing

Packaging and Weights

Packaging quantity 10

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse