Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

760238707

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

DDM A4 Label Sheet, 56 adhesive labels per sheet

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Label kit

General Specifications

Color White

Dimensions

Height 296.926 mm | 11.69 in
Width 210.058 mm | 8.27 in

Material Specifications

Material Type Paper

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 95%, non-condensing

Packaging and Weights

Packaging quantity 10

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Label kit

General Specifications

Color White

Dimensions

Height 296.926 mm | 11.69 in
Width 210.058 mm | 8.27 in

Material Specifications

Material Type Paper

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 95%, non-condensing

Packaging and Weights

Packaging quantity 10

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification