Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760241010 | 360-IPR-1100-SDDM-6A-SL-4PK

  • Available in:
  • Asia
  • EMEA
  • North America
  • Latin America
  • Australia/New Zealand
SYSTIMAX 360™ 1100 Evolve SDDM for 6A SL incl jacks and ground kit (4pcs), Gray
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | EMEA | North America | Latin America | Australia/New Zealand
Portfolio SYSTIMAX®
Product Type Module

General Specifications

Color Gray

Dimensions

Height 1.62 in | 41.148 mm
Width 4.2 in | 106.68 mm
Depth 1.28 in | 32.512 mm

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 4

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | EMEA | North America | Latin America | Australia/New Zealand
Portfolio SYSTIMAX®
Product Type Module

General Specifications

Color Gray

Dimensions

Height 1.62 in | 41.148 mm
Width 4.2 in | 106.68 mm
Depth 1.28 in | 32.512 mm

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 4

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system