Warning Icon
This product was discontinued on: October 1, 2018

For other alternatives, please contact us for more information.

1 Replacement products available

1-1671157-1

  • Available in:
  • Asia
  • North America
  • Latin America
RJ45 Patch Panel, Hi-D, angled, unloaded, unshielded, 24-port, 1U
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | North America | Latin America
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series SL Series

General Specifications

Application For use with SL Series outlets
Cable Type Unshielded
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Angled
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | North America | Latin America
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series SL Series

General Specifications

Application For use with SL Series outlets
Cable Type Unshielded
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Angled
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse