Warning Icon
This product was discontinued on: November 1, 2018

For other alternatives, please contact us for more information.

1 Replacement products available

1-1671607-0

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America
RJ45 Patch Panel, Q Series, category 6A, 24-port, black, ,unloaded
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 6A
Application For use with Q Series outlets
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 6A
Application For use with Q Series outlets
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse