Warning Icon
This product was discontinued on: October 2, 2010

For other alternatives, please contact us for more information.

1 Replacement products available
  • M2000-24 1U
    GigaSPEED X10D® XL® M2000 U/UTP Modular Panel 1U, 24 port

108006198 | M1000P5 MODULAR PANELW/COLLAR

  • Available in:
  • North America
  • EMEA
  • Australia/New Zealand
  • Latin America
  • Asia
MultiMAX U/UTP Modular Panel, 24 Port with Collar
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Available for use with the DYMO® labeling solution
Specifications

Product Classification

Regional Availability North America | EMEA | Australia/New Zealand | Latin America | Asia
Portfolio SYSTIMAX®
Product Type RJ45 patch panel

General Specifications

Cable Type Unshielded
Color Black
Intelligence Type Passive
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 24

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 177.8 mm | 7 in

Material Specifications

Material Type Powder-coated steel | High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America | EMEA | Australia/New Zealand | Latin America | Asia
Portfolio SYSTIMAX®
Product Type RJ45 patch panel

General Specifications

Cable Type Unshielded
Color Black
Intelligence Type Passive
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 24

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 177.8 mm | 7 in

Material Specifications

Material Type Powder-coated steel | High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse