Warning Icon
This product was discontinued on: June 2, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

108208935 | 1100PSCAT5E-48

  • Available in:
  • Australia/New Zealand
  • Latin America
  • North America
  • Asia
  • EMEA
PowerSUM 1100 Category 5e U/UTP Patch Panel, 48 port
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | Latin America | North America | Asia | EMEA
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand PowerSUM

General Specifications

ANSI/TIA Category 5e
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Intelligence Type Passive
Modules, quantity 8
Panel Style Straight
Rack Type EIA 19 in
Rack Units 2
Termination Type IDC
Total Ports, quantity 48
Wiring T568B | T568A

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 40.64 mm | 1.6 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.03 in
Compatible Conductor Gauge, solid 22 AWG | 26 AWG | 24 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Current Rating at Temperature 1.5 A @ 68 °F | 1.5 A @ 20 °C
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Australia/New Zealand | Latin America | North America | Asia | EMEA
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand PowerSUM

General Specifications

ANSI/TIA Category 5e
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Intelligence Type Passive
Modules, quantity 8
Panel Style Straight
Rack Type EIA 19 in
Rack Units 2
Termination Type IDC
Total Ports, quantity 48
Wiring T568B | T568A

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 40.64 mm | 1.6 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.03 in
Compatible Conductor Gauge, solid 22 AWG | 26 AWG | 24 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Current Rating at Temperature 1.5 A @ 68 °F | 1.5 A @ 20 °C
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse