Warning Icon
This product was discontinued on: February 28, 2017

For other alternatives, please contact us for more information.

1 Replacement products available

108236159 | 2500CAT5PS2-48B

  • Available in:
  • Asia
  • Australia/New Zealand
  • North America
  • EMEA
  • Latin America
PowerSUM 2500 Category 5 U/UTP Patch Panel, 48 port B wiring
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | North America | EMEA | Latin America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand PowerSUM

General Specifications

ANSI/TIA Category 5
Cable Type Unshielded
Color Black
Intelligence Type Passive
Panel Style Straight
Rack Type EIA 19 in
Rack Units 2
Total Ports, quantity 48
Wiring T568B

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 40.64 mm | 1.6 in

Material Specifications

Material Type Powder-coated steel | High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | North America | EMEA | Latin America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand PowerSUM

General Specifications

ANSI/TIA Category 5
Cable Type Unshielded
Color Black
Intelligence Type Passive
Panel Style Straight
Rack Type EIA 19 in
Rack Units 2
Total Ports, quantity 48
Wiring T568B

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 40.64 mm | 1.6 in

Material Specifications

Material Type Powder-coated steel | High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse