Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
ProPatch® Lite Bantam Panel, 2 x 48 bantam jacks with solder lugs, loaded with 96 PJ839 jacks
Regional Availability | EMEA | Latin America | North America |
Product Type | Audio patch panel |
Product Brand | Pro Patch® |
Product Series | ProPatch |
Application | For use with Bantam audio patch cords |
Growth Configuration | Fully loaded |
Interface, front | Bantam jack |
Mounting | Rack, horizontally oriented |
Rack Type | EIA 19 in |
Rack Units | 1 |
Termination Type | Solder lugs |
Total Ports, quantity | 96 |
Wiring | Non normalled |
Height | 44.5 mm | 1.752 in |
Width | 482.6 mm | 19 in |
Finish | Powder coated |
Material Type | Steel |
Plug Insertion Force, maximum | 31 N | 6.969 lbf |
Plug Insertion Life, minimum | 20000 times |
Plug Retention Force, minimum | 9 N | 2.023 lbf |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Relative Humidity | Up to 95%, non-condensing |
Environmental Standard | MIL-STD-202 |
Flammability Rating | UL 94 V-0 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | EMEA | Latin America | North America |
Product Type | Audio patch panel |
Product Brand | Pro Patch® |
Product Series | ProPatch |
Application | For use with Bantam audio patch cords |
Growth Configuration | Fully loaded |
Interface, front | Bantam jack |
Mounting | Rack, horizontally oriented |
Rack Type | EIA 19 in |
Rack Units | 1 |
Termination Type | Solder lugs |
Total Ports, quantity | 96 |
Wiring | Non normalled |
Height | 44.5 mm | 1.752 in |
Width | 482.6 mm | 19 in |
Finish | Powder coated |
Material Type | Steel |
Plug Insertion Force, maximum | 31 N | 6.969 lbf |
Plug Insertion Life, minimum | 20000 times |
Plug Retention Force, minimum | 9 N | 2.023 lbf |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Relative Humidity | Up to 95%, non-condensing |
Environmental Standard | MIL-STD-202 |
Flammability Rating | UL 94 V-0 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |