Warning Icon
This product was discontinued on: October 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

1375013-2

  • Available in:
  • North America
  • Latin America
  • Asia
  • Australia/New Zealand
  • EMEA
RJ45 Patch Panel, SL Series, Modular Standard, category 6 , loaded, 12-port
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Latin America | Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series SL Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Units 1.2000000476837158
Termination Type IDC
Total Ports, quantity 12
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E
Wiring T568A | T568B

Dimensions

Height 254 mm | 10 in
Width 52.32 mm | 2.06 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Bag

Product Classification

Regional Availability North America | Latin America | Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series SL Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Units 1.2000000476837158
Termination Type IDC
Total Ports, quantity 12
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E
Wiring T568A | T568B

Dimensions

Height 254 mm | 10 in
Width 52.32 mm | 2.06 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Bag
Other Ways to Browse