Warning Icon
This product was discontinued on: October 1, 2018

For other alternatives, please contact us for more information.

1 Replacement products available

1859839-1

  • Available in:
  • Asia
  • Latin America
  • North America
Unloaded Foldable UCP Patch Panel with Cable Management, 1U Angle, UTP, 24-port
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • The panel has four preinstalled Quick-Fit copper housing modules
  • The housing modules are pre-assembled with ID number labels
  • The housing modules fit all SL Series modular jacks
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series UCP

General Specifications

Application For use with SL Series outlets
Cable Type Unshielded
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Angled
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 250 mm | 9.843 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Included Cable management bar
Packaging quantity 1
Packaging Type Box | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series UCP

General Specifications

Application For use with SL Series outlets
Cable Type Unshielded
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Angled
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 250 mm | 9.843 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Included Cable management bar
Packaging quantity 1
Packaging Type Box | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse