Warning Icon
This product was discontinued on: October 1, 2018

For other alternatives, please contact us for more information.

2 Replacement products available

2111570-1

  • Available in:
  • North America
AMP-TWIST Modular Patch Panel, category 6A, U/UTP, class EA, unshielded, flat, 24-port, 1U, black
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series SL Series

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24
Transmission Standards ISO/IEC 11801 Class EA | ANSI/TIA-568-C.2
Wiring T568B | T568A

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Product Classification

Regional Availability North America
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series SL Series

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24
Transmission Standards ISO/IEC 11801 Class EA | ANSI/TIA-568-C.2
Wiring T568B | T568A

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box
Documentation & Downloads

Building Information Modeling (BIM) Objects

Customer Drawing

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse