Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2153046-1

  • Available in:
  • Australia/New Zealand
  • EMEA
MRJ21™ XG Flush Mount Patch Panel, 48 RJ45 ports, 12 MRJ21™ plugs, straight, 1 RU for 10 GbE, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type RJ45 patch panel
Product Brand MRJ21™
Product Series MRJ21

General Specifications

ANSI/TIA Category 6A
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Interface, rear MRJ21 connector
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 48
Transmission Standards ISO/IEC 11801 Class EA | ANSI/TIA-568-C.2

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type RJ45 patch panel
Product Brand MRJ21™
Product Series MRJ21

General Specifications

ANSI/TIA Category 6A
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Interface, rear MRJ21 connector
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 48
Transmission Standards ISO/IEC 11801 Class EA | ANSI/TIA-568-C.2

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category