Warning Icon
This product was discontinued on: June 13, 2017

For other alternatives, please contact us for more information.

1 Replacement products available

406390-1

  • Available in:
  • EMEA
  • Australia/New Zealand
RJ45 Patch Panel Modular, category 5e, 19 in, 12-port, 1U, unshielded, black
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 5e
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 12
Transmission Standards ISO/IEC 11801 Class D | ANSI/TIA-568-C.2
Wiring T568A | T568B

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 5e
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 12
Transmission Standards ISO/IEC 11801 Class D | ANSI/TIA-568-C.2
Wiring T568A | T568B

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse