Warning Icon
This product was discontinued on: April 2, 2018

For other alternatives, please contact us for more information.

1 Replacement products available

760183061 | CPPWM-5E-DM-1U-12

  • Available in:
  • Latin America
  • Asia
  • Australia/New Zealand
  • North America
  • EMEA
Distribution Panel, Cat 5E, Wall-Mount, 12 port
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Asia | Australia/New Zealand | North America | EMEA
Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 5e
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Modules, quantity 2
Rack Type EIA 19 in
Termination Type IDC
Total Ports, quantity 12
Wiring T568A | T568B

Dimensions

Height 254 mm | 10 in
Width 66.04 mm | 2.6 in
Depth 91.44 mm | 3.6 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.03 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 24 AWG | 22 AWG

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Latin America | Asia | Australia/New Zealand | North America | EMEA
Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 5e
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Modules, quantity 2
Rack Type EIA 19 in
Termination Type IDC
Total Ports, quantity 12
Wiring T568A | T568B

Dimensions

Height 254 mm | 10 in
Width 66.04 mm | 2.6 in
Depth 91.44 mm | 3.6 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.03 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 24 AWG | 22 AWG

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category