Warning Icon
This product was discontinued on: November 5, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

108365701 | WFE-PNL-006-EMT-LC01-WH (JR/SR)

  • Available in:
  • Latin America
  • EMEA
  • North America
  • Asia
  • Australia/New Zealand
LazrSPEED® Adapter Pack, White, Type 10, Empty, Accepts 6 Simplex LC Adapters (JR/SR)
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | EMEA | North America | Asia | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber adapter pack, unloaded
Product Brand LazrSPEED®

General Specifications

Adapter Color Aqua
Adapter Cutout, quantity 6
Application Used in conjunction with 100 and 200 series LIU shelves
Body Style Simplex
Color, front White
Interface LC
Interface Feature Standard
Shuttered Yes
Total Ports, quantity 6

Optical Specifications

Fiber Mode Multimode | Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Latin America | EMEA | North America | Asia | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber adapter pack, unloaded
Product Brand LazrSPEED®

General Specifications

Adapter Color Aqua
Adapter Cutout, quantity 6
Application Used in conjunction with 100 and 200 series LIU shelves
Body Style Simplex
Color, front White
Interface LC
Interface Feature Standard
Shuttered Yes
Total Ports, quantity 6

Optical Specifications

Fiber Mode Multimode | Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category