Warning Icon
This product was discontinued on: March 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

1671195-2

  • Available in:
  • EMEA
  • Australia/New Zealand
Universal Connectivity Platform (UCP) Q-Fit Adapter Pack, 6xST, MM
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series UCP

General Specifications

Adapter Color Silver
Adapters, quantity, front 6
Body Style Simplex | Straight orientation
Color, front Black
Interface ST
Interface Feature Standard
Total Ports, quantity, front 6

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series UCP

General Specifications

Adapter Color Silver
Adapters, quantity, front 6
Body Style Simplex | Straight orientation
Color, front Black
Interface ST
Interface Feature Standard
Total Ports, quantity, front 6

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category