Warning Icon
This product was discontinued on: December 20, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

1671965-1

  • Available in:
  • Australia/New Zealand
  • EMEA
MPOptimate® Universal Connectivity Platform (UCP) Q-Fit Splice Cassette, 24 LC, aqua
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber cassette
Product Brand MPOptimate®
Product Series UCP

General Specifications

Application For use with Universal Connectivity Product (UCP) panels
Adapter Color Aqua
Adapters, quantity, front 6
Body Style Quad
Color, front Black
Color, housing Black
Interface, front LC
Interface Feature, front Standard
Total Fibers, quantity 24
Total Ports, quantity, front 24

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber cassette
Product Brand MPOptimate®
Product Series UCP

General Specifications

Application For use with Universal Connectivity Product (UCP) panels
Adapter Color Aqua
Adapters, quantity, front 6
Body Style Quad
Color, front Black
Color, housing Black
Interface, front LC
Interface Feature, front Standard
Total Fibers, quantity 24
Total Ports, quantity, front 24

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance