Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

760032169 | MODG2-12LC-MM

  • Available in:
  • Australia/New Zealand
  • Latin America
  • Asia
  • North America
  • EMEA
G2 Modular Cassette with 12 OptiSPEED® Multimode LC Adapters, No Pigtails
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | Latin America | Asia | North America | EMEA
Portfolio SYSTIMAX®
Product Type Fiber cassette
Product Brand OptiSPEED®

General Specifications

Adapter Color Beige
Interface Feature, front Standard
Interface, front LC
Total Fibers, quantity 0
Total Ports, quantity, front 12

Dimensions

Height 1.2 in | 30.48 mm
Width 3.6 in | 91.44 mm
Depth 4.7 in | 119.38 mm

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Australia/New Zealand | Latin America | Asia | North America | EMEA
Portfolio SYSTIMAX®
Product Type Fiber cassette
Product Brand OptiSPEED®

General Specifications

Adapter Color Beige
Interface Feature, front Standard
Interface, front LC
Total Fibers, quantity 0
Total Ports, quantity, front 12

Dimensions

Height 1.2 in | 30.48 mm
Width 3.6 in | 91.44 mm
Depth 4.7 in | 119.38 mm

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Product Specification (Comprehensive)

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category