Warning Icon
This product was discontinued on: October 16, 2017

For other alternatives, please contact us for more information.

0 Replacement products available

760109538 | 360G2 Cassette 6-SC-MM-BG-Pigtails A

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
SYSTIMAX 360G2 Cassette 6 SC OptiSPEED® Beige with Pigtails A
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber cassette with pigtails
Product Brand OptiSPEED® | SYSTIMAX 360™

General Specifications

Adapter Color Beige
Interface, front SC
Interface Feature, front Standard
Total Fibers, quantity 6
Total Ports, quantity, front 6

Dimensions

Height 30.48 mm | 1.2 in
Width 91.44 mm | 3.6 in
Pigtail Length 1.5 m | 4.921 ft
Depth 119.38 mm | 4.7 in

Optical Specifications

Fiber Type OM1
Insertion Loss, typical 0.3 dB
Return Loss, minimum 20 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber cassette with pigtails
Product Brand OptiSPEED® | SYSTIMAX 360™

General Specifications

Adapter Color Beige
Interface, front SC
Interface Feature, front Standard
Total Fibers, quantity 6
Total Ports, quantity, front 6

Dimensions

Height 30.48 mm | 1.2 in
Width 91.44 mm | 3.6 in
Pigtail Length 1.5 m | 4.921 ft
Depth 119.38 mm | 4.7 in

Optical Specifications

Fiber Type OM1
Insertion Loss, typical 0.3 dB
Return Loss, minimum 20 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
Other Ways to Browse

Browse by Category

Browse by Category