Warning Icon
This product was discontinued on: June 28, 2019

For other alternatives, please contact us for more information.

1 Replacement products available
  • DM24-24LC-LS-AF
    G2 MPOptimate® Multimode OM4 MPO-24 Distribution Module, 1x24F MPO pinned to 24F LC Aqua with internal shutters, Method A Pair Flipped

1-2160266-3

  • Available in:
  • Latin America
  • Australia/New Zealand
  • North America
  • EMEA
MPOptimate® Universal Connectivity Platform (UCP) Q-Fit Module, MPO/LC, OM3, 24F, pair flipped
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Australia/New Zealand | North America | EMEA
Portfolio NETCONNECT®
Product Type Fiber module
Product Brand MPOptimate®

General Specifications

Adapter Color Aqua
Adapters, quantity, front 6
Adapters, quantity, rear 1
Application For use with Universal Connectivity Product (UCP) panels
Body Style Quad | Straight orientation
Color, front Black
Color, housing Black
Color, rear Black
Interface Feature, front Standard
Interface Feature, rear Standard
Interface, front LC
Interface, rear MPO
Polarity Pairs, flipped
Total Ports, quantity, front 24

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | Australia/New Zealand | North America | EMEA
Portfolio NETCONNECT®
Product Type Fiber module
Product Brand MPOptimate®

General Specifications

Adapter Color Aqua
Adapters, quantity, front 6
Adapters, quantity, rear 1
Application For use with Universal Connectivity Product (UCP) panels
Body Style Quad | Straight orientation
Color, front Black
Color, housing Black
Color, rear Black
Interface Feature, front Standard
Interface Feature, rear Standard
Interface, front LC
Interface, rear MPO
Polarity Pairs, flipped
Total Ports, quantity, front 24

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse