Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1859694-1

  • Available in:
  • Asia
  • North America
Universal Connectivity Platform (UCP) MPOptimate® Q-Fit Module, 2 X 24F MPO to 6 X 8F MPO, MM, OM4
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | North America
Portfolio CommScope®
Product Type Fiber module
Product Series UCP

General Specifications

Application For use with Universal Connectivity Product (UCP) panels
Adapters, quantity, front 6
Adapters, quantity, rear 2
Body Style Simplex | Straight orientation
Color, front Black
Color, housing Black
Color, rear Black
Interface, front MPO
Interface Feature, front Standard
Interface, rear MPO
Interface Feature, rear Standard
Total Ports, quantity, front 48

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | North America
Portfolio CommScope®
Product Type Fiber module
Product Series UCP

General Specifications

Application For use with Universal Connectivity Product (UCP) panels
Adapters, quantity, front 6
Adapters, quantity, rear 2
Body Style Simplex | Straight orientation
Color, front Black
Color, housing Black
Color, rear Black
Interface, front MPO
Interface Feature, front Standard
Interface, rear MPO
Interface Feature, rear Standard
Total Ports, quantity, front 48

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance