Warning Icon
This product was discontinued on: June 21, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

760111039 | 3603M-48LC-TS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
InstaPATCH® 360 Singlemode Standard Ultra High Density Module, 48 LC ports
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber module
Product Brand InstaPATCH® 360 | TeraSPEED®

General Specifications

Adapters, quantity, front 24
Adapters, quantity, rear 4
Color, front Blue
Color, rear Gray
Data Module Type Standard
Interface, front LC
Interface, rear MPO Male
Interface Feature, rear Standard
Shuttered Yes
Total Fibers, quantity 48
Total Ports, quantity, front 48

Dimensions

Height 12.7 mm | 0.5 in
Width 381 mm | 15 in
Depth 127 mm | 5 in

Optical Specifications

Fiber Type G.652.D and G.657.A1 , TeraSPEED® | OS2
Insertion Loss Change, mating 0.3 dB
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 1.05 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber module
Product Brand InstaPATCH® 360 | TeraSPEED®

General Specifications

Adapters, quantity, front 24
Adapters, quantity, rear 4
Color, front Blue
Color, rear Gray
Data Module Type Standard
Interface, front LC
Interface, rear MPO Male
Interface Feature, rear Standard
Shuttered Yes
Total Fibers, quantity 48
Total Ports, quantity, front 48

Dimensions

Height 12.7 mm | 0.5 in
Width 381 mm | 15 in
Depth 127 mm | 5 in

Optical Specifications

Fiber Type G.652.D and G.657.A1 , TeraSPEED® | OS2
Insertion Loss Change, mating 0.3 dB
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 1.05 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system