Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CC1885-000 | OCM5-SP11W00S1-18DASIA

  • Available in:
  • EMEA
OCM5 Fiber Optic Splitter Module, Planar, one 1x32 Splitter, singlemode, SC/UPC, symmetrical split ratio, 1.8 m pigtails
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Product Type Splitter module
Product Series OCM5

General Specifications

Device Type Standard VAM
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Access Front
Application For use with FIST cabinets
Circuits, quantity 1
Distribution Type 1 x 32 splitter
Interface Feature, Input Standard
Interface Feature, Output Standard
Interface, Input SC
Interface, Output SC
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 154 mm | 6.063 in
Width 16 mm | 0.63 in
Pigtail length, input 1.8 m | 5.906 ft
Pigtail length, output 1.8 m | 5.906 ft
Depth 142 mm | 5.591 in

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Splitter module
Product Series OCM5

General Specifications

Device Type Standard VAM
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Access Front
Application For use with FIST cabinets
Circuits, quantity 1
Distribution Type 1 x 32 splitter
Interface Feature, Input Standard
Interface Feature, Output Standard
Interface, Input SC
Interface, Output SC
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 154 mm | 6.063 in
Width 16 mm | 0.63 in
Pigtail length, input 1.8 m | 5.906 ft
Pigtail length, output 1.8 m | 5.906 ft
Depth 142 mm | 5.591 in

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category