Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1206505-8

  • Available in:
  • EMEA
Fiber Optic Termination Panel, 1U, 19 in, 12 SC/UPC adapters, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Interface, front SC
Interface Feature, front Standard
Rack Type EIA 19 in
Rack Units 1
Splicing Type Mechanical, mass fusion

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Blanking plugs
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Interface, front SC
Interface Feature, front Standard
Rack Type EIA 19 in
Rack Units 1
Splicing Type Mechanical, mass fusion

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Blanking plugs
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse