Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1435652-1

  • Available in:
  • Asia
  • Latin America
  • North America
Fiber Optic Termination/Splice Panel, 1U, 19 in, unloaded, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch/splice panel

General Specifications

Functionality Patching | Splicing
Body Style Symmetrical
Color Black
Color, front Black
Growth Configuration Unloaded
Rack Type EIA 19 in
Rack Units 2
Splice Trays Included, quantity 6

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 455.68 mm | 17.94 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch/splice panel

General Specifications

Functionality Patching | Splicing
Body Style Symmetrical
Color Black
Color, front Black
Growth Configuration Unloaded
Rack Type EIA 19 in
Rack Units 2
Splice Trays Included, quantity 6

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 455.68 mm | 17.94 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse