Warning Icon

For other alternatives, please contact us for more information.

1 Replacement products available
  • 360G2-1U-MOD-IS
    InstaPATCH® 360 SYSTIMAX 360G2 1U Internal Sliding IP360 Panel

760119123 | 360G2-1U-MOD-IS

  • Available in:
  • Australia/New Zealand
  • Asia
  • EMEA
  • North America
  • Latin America
G2 1U Internal Sliding IP360 Panel
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | Asia | EMEA | North America | Latin America
Portfolio SYSTIMAX®
Product Type Fiber patch panel
Product Brand SYSTIMAX 360™

General Specifications

Application Accepts four InstaPATCH® 360 data modules or 360DP panels
Rack Units 1
Shelf Movement Sliding, internal

Dimensions

Height 45.72 mm | 1.8 in
Width 482.6 mm | 19 in
Depth 355.6 mm | 14 in

Packaging and Weights

Weight, net 7.2 lb | 3.266 kg

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Australia/New Zealand | Asia | EMEA | North America | Latin America
Portfolio SYSTIMAX®
Product Type Fiber patch panel
Product Brand SYSTIMAX 360™

General Specifications

Application Accepts four InstaPATCH® 360 data modules or 360DP panels
Rack Units 1
Shelf Movement Sliding, internal

Dimensions

Height 45.72 mm | 1.8 in
Width 482.6 mm | 19 in
Depth 355.6 mm | 14 in

Packaging and Weights

Weight, net 7.2 lb | 3.266 kg

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system