Warning Icon
This product was discontinued on: December 31, 2017

For other alternatives, please contact us for more information.

1 Replacement products available
  • 760210740 | HD-2U-FX
    High Density 2U modular cassette fixed Panel, accepts (8) G2 modules or MPO panels, providing up to 96 duplex LC ports or up to 64 MPO ports

760193847 | 360G2-2U-MOD-FX

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
InstaPATCH® 360 SYSTIMAX 360G2 2U Fixed Modular Cassette Panel
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber patch panel
Product Brand SYSTIMAX 360™

General Specifications

Application Accepts eight G2 modular cassettes | Accepts eight InstaPATCH® 360 data modules or 360DP panels | Accepts two RoloSplices with four trays each
Rack Units 2
Shelf Movement Fixed

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 355.6 mm | 14 in

Packaging and Weights

Weight, net 4.627 kg | 10.2 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber patch panel
Product Brand SYSTIMAX 360™

General Specifications

Application Accepts eight G2 modular cassettes | Accepts eight InstaPATCH® 360 data modules or 360DP panels | Accepts two RoloSplices with four trays each
Rack Units 2
Shelf Movement Fixed

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 355.6 mm | 14 in

Packaging and Weights

Weight, net 4.627 kg | 10.2 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse