Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760242475 | AGL-1U-ENC-FX

  • Available in:
  • Australia/New Zealand
  • Latin America
  • EMEA
  • Asia
  • North America
AGILE 1U enclosed fixed panel, accepts (4) G2 modules or adapter packs providing up to 48 duplex LC or 32 MPO ports
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | Latin America | EMEA | Asia | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Brand AGILE™
Product Series AGILE

General Specifications

Application Accepts four G2 modular cassettes
Color Black | Silver
Rack Units 1
Shelf Movement Fixed

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Australia/New Zealand | Latin America | EMEA | Asia | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Brand AGILE™
Product Series AGILE

General Specifications

Application Accepts four G2 modular cassettes
Color Black | Silver
Rack Units 1
Shelf Movement Fixed

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1