Warning Icon
This product was discontinued on: October 31, 2019

For other alternatives, please contact us for more information.

1 Replacement products available
  • FEC-6
    Fiber Optic Entrance Cabinet, 6 Drawers, Wall mounted

FEC-144

  • Available in:
  • Latin America
  • North America
  • Australia/New Zealand
Fiber Optic Entrance Cabinet, 144 stranded fibers, 432 ribbon fibers, single standard drawer
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Provides splicing, administration and storage for outside plant (OSP) and intrafacility cables (IFC)
  • Offers a cost-effective, space-saving alternative to splicing on the fiber frame
  • Cabinets are designed for deployment in a building equipment area
  • Bend radius protection and discrete subunit routing paths ensure easy installation
  • Can deploy high count of stranded or ribbon fiber cables
Specifications

Product Classification

Regional Availability Latin America | North America | Australia/New Zealand
Product Type Fiber entrance cabinet
Product Series FEC

General Specifications

Access Front
Cable Entry Location Bottom | Top
Cable Exit Location Side
Color Putty white
Mounting Wall
Splice Drawers, quantity 6
Splice Trays Included, quantity 0
Splicing Capacity Note up to 144 stranded fibers or 432 ribbon fibers
Splicing Capacity, maximum 432

Dimensions

Height 495 mm | 19.488 in
Width 813 mm | 32.008 in
Depth 330 mm | 12.992 in

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Included Grommets

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | North America | Australia/New Zealand
Product Type Fiber entrance cabinet
Product Series FEC

General Specifications

Access Front
Cable Entry Location Bottom | Top
Cable Exit Location Side
Color Putty white
Mounting Wall
Splice Drawers, quantity 6
Splice Trays Included, quantity 0
Splicing Capacity Note up to 144 stranded fibers or 432 ribbon fibers
Splicing Capacity, maximum 432

Dimensions

Height 495 mm | 19.488 in
Width 813 mm | 32.008 in
Depth 330 mm | 12.992 in

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Included Grommets

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance