Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760237240 | BUDI-FS-SPNNNN-US00

  • Available in:
  • North America
BUDI Fiber Optic Wall mount Enclosure with FOSC Management System, no adapters
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Compact, wall mountable fiber enclosures for indoor and outdoor use
  • Specifically designed for fast FTTH deployment and easy customer connection
  • Multiple and modular cable port sealing options using gel technology
Specifications

Product Classification

Regional Availability North America
Product Type Fiber wall box
Product Brand FOSC™
Product Series BUDI

General Specifications

Functionality Splicing
Access Front
Enclosure Color Gray
Front Cover Type Snap-on cover
Mounting Wall
Splicing Capacity, maximum 48

Dimensions

Height 425 mm | 16.732 in
Height, with cover 500 mm | 19.685 in
Width 295 mm | 11.614 in
Depth 145 mm | 5.709 in

Material Specifications

Enclosure Material Type LSZH thermoplastic

Environmental Specifications

Environmental Space Outdoor | Indoor
Qualification Standards IEC 60529, IP54 | IEC 61753-1, category G

Packaging and Weights

Included Splice tray | Pigtail seals | Cable seal
Packaging quantity 1
Packaging Type Carton | Box

Dimension Drawing

Click on image to enlarge.

Product Classification

Regional Availability North America
Product Type Fiber wall box
Product Brand FOSC™
Product Series BUDI

General Specifications

Functionality Splicing
Access Front
Enclosure Color Gray
Front Cover Type Snap-on cover
Mounting Wall
Splicing Capacity, maximum 48

Dimensions

Height 425 mm | 16.732 in
Height, with cover 500 mm | 19.685 in
Width 295 mm | 11.614 in
Depth 145 mm | 5.709 in

Material Specifications

Enclosure Material Type LSZH thermoplastic

Environmental Specifications

Environmental Space Outdoor | Indoor
Qualification Standards IEC 60529, IP54 | IEC 61753-1, category G

Packaging and Weights

Included Splice tray | Pigtail seals | Cable seal
Packaging quantity 1
Packaging Type Carton | Box
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category