Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

9703125/00 | WBE-FXS-EMT/36T-SE

  • Available in:
  • North America
Wall Mount Building Entrance, side entry, up to 1728 splicing
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box

General Specifications

Application Accepts up to thirty-six mass, single, or mechanical fusion splice trays
Cable Entry Location Side
Cable Entry, quantity, maximum, bottom 0
Cable Entry, quantity, maximum, left 12
Cable Entry, quantity, maximum, right 12
Cable Entry, quantity, maximum, top 0
Color Gray
Mounting Wall

Dimensions

Height 1066.8 mm | 42 in
Width 762 mm | 30 in
Depth 318.77 mm | 12.55 in

Material Specifications

Material Type Steel

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Weight, net 78.02 kg | 172.004 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box

General Specifications

Application Accepts up to thirty-six mass, single, or mechanical fusion splice trays
Cable Entry Location Side
Cable Entry, quantity, maximum, bottom 0
Cable Entry, quantity, maximum, left 12
Cable Entry, quantity, maximum, right 12
Cable Entry, quantity, maximum, top 0
Color Gray
Mounting Wall

Dimensions

Height 1066.8 mm | 42 in
Width 762 mm | 30 in
Depth 318.77 mm | 12.55 in

Material Specifications

Material Type Steel

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Weight, net 78.02 kg | 172.004 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category