Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

9703144/00 | WBE-FXS-EMT/18T-SE

  • Available in:
  • North America
Wall Mount Building Entrance, side entry, up to 864 splicing
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box

General Specifications

Application Accepts up to eighteen mass, single, or mechanical fusion splice trays
Cable Entry Location Side
Cable Entry, quantity, maximum, bottom 0
Cable Entry, quantity, maximum, left 12
Cable Entry, quantity, maximum, right 12
Cable Entry, quantity, maximum, top 0
Color Gray
Mounting Wall

Dimensions

Height 622.3 mm | 24.5 in
Width 762 mm | 30 in
Depth 318.77 mm | 12.55 in

Material Specifications

Material Type Steel

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Weight, net 48.08 kg | 105.998 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box

General Specifications

Application Accepts up to eighteen mass, single, or mechanical fusion splice trays
Cable Entry Location Side
Cable Entry, quantity, maximum, bottom 0
Cable Entry, quantity, maximum, left 12
Cable Entry, quantity, maximum, right 12
Cable Entry, quantity, maximum, top 0
Color Gray
Mounting Wall

Dimensions

Height 622.3 mm | 24.5 in
Width 762 mm | 30 in
Depth 318.77 mm | 12.55 in

Material Specifications

Material Type Steel

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Weight, net 48.08 kg | 105.998 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category