Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CK6670-000 | IWB24-NN-FS-00-00-10

  • Available in:
  • Asia
  • EMEA
IWB Fiber Wall Box, 2-door, 24-ports, unloaded, no pigtails, 1 cable clamp
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Ideal for small to medium fiber counts within communication rooms or closets at customer sites
  • Provides demarcation access for the telecom carrier and the end-user by way of separate compartments
  • Guarantees mechanical protection and fiber management for indoor and outdoor cable
  • Fully customizable for patch-patch, splice-patch or for the storage of un-terminated (dark) fibers
Specifications

Product Classification

Regional Availability Asia | EMEA
Product Type Fiber wall box
Product Series IWB

General Specifications

Application Splicing | Patching
Cable Clamps, quantity 1
Cable Entry Location Bottom right | Top right
Color Gray
Door, quantity 2
Front Door Type Single hinged
Growth Configuration Unloaded
Mounting Wall
Splice Trays Included, quantity 0
Splicing Type Mass fusion

Dimensions

Height 350 mm | 13.78 in
Width 425 mm | 16.732 in
Depth 85 mm | 3.346 in

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Indoor
Qualification Standards NEMA type 12

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | EMEA
Product Type Fiber wall box
Product Series IWB

General Specifications

Application Splicing | Patching
Cable Clamps, quantity 1
Cable Entry Location Bottom right | Top right
Color Gray
Door, quantity 2
Front Door Type Single hinged
Growth Configuration Unloaded
Mounting Wall
Splice Trays Included, quantity 0
Splicing Type Mass fusion

Dimensions

Height 350 mm | 13.78 in
Width 425 mm | 16.732 in
Depth 85 mm | 3.346 in

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Indoor
Qualification Standards NEMA type 12

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category