CY2685-000 | OWB-S-S0-S22-NN-W-L
Base Product: OWB
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
OWB Fiber Optic Wall Mount Fiber Box, 2 SC/APC adapters, fusing splice, no fuse splice protectors, no splitters
Features and Benefits
- Compact sized with multiple cable entry point options
- Used as a premises connection device in FTTH networks
- Easy access via the combined hinge + latch design
- High sealing rate, UV resistant and UL compliant
- Slack storage (3 mtr) for drop- and premise connection cable
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Product Type | Fiber wall box |
Product Series | OWB |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Application | For cables with outer diameter 3 x 5.4 mm: 1 on top + 1 on bottom | For cables with outer diameter up to 10 mm: each on both sides | For cables with outer diameter up to 5 mm: 1 on rear + 4 on bottom |
Enclosure Color | Gray |
Front Cover Type | Hinged with latches |
Interface | SC/APC |
Lock Type | Ski latch and screw |
Mounting | Wall |
Port Capacity, maximum | 4 |
Port, quantity | 2 |
Dimensions
Height | 209.8 mm | 8.26 in |
Width | 173.74 mm | 6.84 in |
Depth | 71.88 mm | 2.83 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss, Terminal Connector, maximum | 0.1 dB |
Environmental Specifications
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Environmental Space | Outdoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP65 |
Packaging and Weights
Included | Grommets |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Product Type | Fiber wall box |
Product Series | OWB |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Application | For cables with outer diameter 3 x 5.4 mm: 1 on top + 1 on bottom | For cables with outer diameter up to 10 mm: each on both sides | For cables with outer diameter up to 5 mm: 1 on rear + 4 on bottom |
Enclosure Color | Gray |
Front Cover Type | Hinged with latches |
Interface | SC/APC |
Lock Type | Ski latch and screw |
Mounting | Wall |
Port Capacity, maximum | 4 |
Port, quantity | 2 |
Dimensions
Height | 209.8 mm | 8.26 in |
Width | 173.74 mm | 6.84 in |
Depth | 71.88 mm | 2.83 in |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss, Terminal Connector, maximum | 0.1 dB |
Environmental Specifications
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Environmental Space | Outdoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP65 |
Packaging and Weights
Included | Grommets |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse