Warning Icon
This product was discontinued on: December 31, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

1-1939121-0

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

RJ45 Patch Cord, category 5e, PVC stranded, with security key, gray, 10 m

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 5e
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug with security key
Interface Feature, connector A Keyed
Interface, Connector B RJ45 plug with security key
Interface Feature, connector B Keyed
Jacket Color Gray
Pairs, quantity 4
Wiring T568A

Dimensions

Cord Length 10 m | 32.808 ft
Compatible Conductor Gauge, stranded 24 AWG

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 5e
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug with security key
Interface Feature, connector A Keyed
Interface, Connector B RJ45 plug with security key
Interface Feature, connector B Keyed
Jacket Color Gray
Pairs, quantity 4
Wiring T568A

Dimensions

Cord Length 10 m | 32.808 ft
Compatible Conductor Gauge, stranded 24 AWG

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification