FJ-2SA-LC1-LC1
Base Product: FJ
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Discrete, 2 single mode fiber, 5 mm armored LSZH cable. compatible with Weather Shrouds, End 1: DLC. End 2: DLC
Configure Product Variants
Product Variants
Configure and display product variants of FJ-2SA-LC1-LC1 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | FJ |
Ordering Note | CommScope® non-standard product |
General Specifications
Construction Type | Discrete fiber tail |
Interface, Connector A | LC/UPC |
Interface Feature, connector A | Clippable |
Interface, Connector B | LC/UPC |
Interface Feature, connector B | Clippable |
Jacket Color | Black |
Total Fibers, quantity | 2 |
Dimensions
Cable Assembly Length Range (m) | 1 – 2 |
Cable Assembly Length Range (ft) | 1 – 7 |
Diameter Over Jacket | 5 mm | 0.197 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius | 50 mm | 1.969 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.B3 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor/Outdoor |
Packaging and Weights
Cable weight | 35 kg/km | 23.519 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | FJ |
Ordering Note | CommScope® non-standard product |
General Specifications
Construction Type | Discrete fiber tail |
Interface, Connector A | LC/UPC |
Interface Feature, connector A | Clippable |
Interface, Connector B | LC/UPC |
Interface Feature, connector B | Clippable |
Jacket Color | Black |
Total Fibers, quantity | 2 |
Dimensions
Cable Assembly Length Range (m) | 1 – 2 |
Cable Assembly Length Range (ft) | 1 – 7 |
Diameter Over Jacket | 5 mm | 0.197 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius | 50 mm | 1.969 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.B3 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor/Outdoor |
Packaging and Weights
Cable weight | 35 kg/km | 23.519 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Ordering Guide
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse