65271022-00 | 6527 1 022-00
- Available in:
- Australia/New Zealand
- EMEA
Cable Management Patch Cord Minder 2U/19inch
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Horizontal cable management |
General Specifications
Color | Black |
Orientation | Horizontal |
Rack Type | EIA 19 in |
Rack Units | 2 |
Dimensions
Height | 88.138 mm | 3.47 in |
Width | 483.108 mm | 19.02 in |
Depth | 102.108 mm | 4.02 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Horizontal cable management |
General Specifications
Color | Black |
Orientation | Horizontal |
Rack Type | EIA 19 in |
Rack Units | 2 |
Dimensions
Height | 88.138 mm | 3.47 in |
Width | 483.108 mm | 19.02 in |
Depth | 102.108 mm | 4.02 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse