WBC-300R
WBC-300R, 50 Ohm Braided Coaxial Cable, black fire retardant riser rated PVC jacket
Specifications
Specifications
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-300 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-300 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 4.83 mm | 0.19 in |
Diameter Over Jacket | 7.62 mm | 0.3 in |
Inner Conductor OD | 1.78 mm | 0.07 in |
Outer Conductor OD | 4.98 mm | 0.196 in |
Nominal Size | 0.300 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 79.1 pF/m | 24.11 pF/ft |
dc Resistance, Inner Conductor | 6.95 ohms/km | 2.118 ohms/kft |
dc Resistance, Outer Conductor | 7.25 ohms/km | 2.21 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 4000 V |
Maximum Frequency | 24.5 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 10 kW |
Velocity | 85 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 3.610 | 1.100 |
50.0 MHz | 4.590 | 1.400 |
150.0 MHz | 7.870 | 2.400 |
220.0 MHz | 9.510 | 2.900 |
450.0 MHz | 13.780 | 4.200 |
900.0 MHz | 20.010 | 6.100 |
1500.0 MHz | 25.920 | 7.900 |
1800.0 MHz | 28.880 | 8.800 |
2000.0 MHz | 30.180 | 9.200 |
2500.0 MHz | 34.120 | 10.400 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Fire retardant PVC |
Inner Conductor Material | Copper |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 38.1 mm | 1.5 in |
Tensile Strength | 55 kg | 121.254 lb |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Cable weight | 0.08 kg/m | 0.054 lb/ft |
Packaging Type | Reel |
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-300 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-300 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 4.83 mm | 0.19 in |
Diameter Over Jacket | 7.62 mm | 0.3 in |
Inner Conductor OD | 1.78 mm | 0.07 in |
Outer Conductor OD | 4.98 mm | 0.196 in |
Nominal Size | 0.300 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 79.1 pF/m | 24.11 pF/ft |
dc Resistance, Inner Conductor | 6.95 ohms/km | 2.118 ohms/kft |
dc Resistance, Outer Conductor | 7.25 ohms/km | 2.21 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 4000 V |
Maximum Frequency | 24.5 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 10 kW |
Velocity | 85 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 3.610 | 1.100 |
50.0 MHz | 4.590 | 1.400 |
150.0 MHz | 7.870 | 2.400 |
220.0 MHz | 9.510 | 2.900 |
450.0 MHz | 13.780 | 4.200 |
900.0 MHz | 20.010 | 6.100 |
1500.0 MHz | 25.920 | 7.900 |
1800.0 MHz | 28.880 | 8.800 |
2000.0 MHz | 30.180 | 9.200 |
2500.0 MHz | 34.120 | 10.400 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Fire retardant PVC |
Inner Conductor Material | Copper |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 38.1 mm | 1.5 in |
Tensile Strength | 55 kg | 121.254 lb |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Cable weight | 0.08 kg/m | 0.054 lb/ft |
Packaging Type | Reel |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse