AL5RK-50
AL5-50, HELIAX® Low Loss Flexible Aluminum Coaxial Cable, corrugated aluminum, 7/8 in, black non-halogenated, fire retardant polyolefin jacket.
Specifications
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | AL5-50 |
General Specifications
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Specification Sheet Revision Level | B |
Dimensions
Diameter Over Jacket | 28.000 mm | 1.10237 mm |
Inner Conductor OD | 9.300 mm | 0.36615 mm |
Outer Conductor OD | 25.200 mm | 0.99213 mm |
Nominal Size | 7/8 in |
Electrical Specifications
3rd Order IMD | -112 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 72.2 pF/m | 22.007 pF/ft |
dc Resistance, Inner Conductor | 2.201 ohms/km | 0.67074 ohms/km |
dc Resistance, Outer Conductor | 1.700 ohms/km | 0.5183 ohms/km |
dc Test Voltage | 6000 V |
Inductance | 0.184 µH/m | 0.056 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 8000 V |
Operating Frequency Band | 1 – 5200 MHz |
Peak Power | 91 kW |
Velocity | 88 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Average Power (kW) |
1.0 MHz | 0.132 | 64.46 |
1.5 MHz | 0.162 | 52.60 |
2.0 MHz | 0.187 | 45.53 |
10.0 MHz | 0.420 | 20.25 |
20.0 MHz | 0.597 | 14.27 |
30.0 MHz | 0.734 | 11.61 |
50.0 MHz | 0.952 | 8.95 |
85.0 MHz | 1.249 | 6.82 |
88.0 MHz | 1.271 | 6.70 |
100.0 MHz | 1.357 | 6.28 |
108.0 MHz | 1.412 | 6.03 |
150.0 MHz | 1.673 | 5.09 |
174.0 MHz | 1.806 | 4.71 |
200.0 MHz | 1.943 | 4.39 |
204.0 MHz | 1.962 | 4.34 |
300.0 MHz | 2.401 | 3.55 |
400.0 MHz | 2.793 | 3.05 |
450.0 MHz | 2.973 | 2.86 |
460.0 MHz | 3.009 | 2.83 |
500.0 MHz | 3.144 | 2.71 |
512.0 MHz | 3.185 | 2.68 |
600.0 MHz | 3.465 | 2.46 |
700.0 MHz | 3.763 | 2.26 |
800.0 MHz | 4.044 | 2.11 |
824.0 MHz | 4.109 | 2.07 |
894.0 MHz | 4.293 | 1.98 |
960.0 MHz | 4.463 | 1.91 |
1000.0 MHz | 4.563 | 1.87 |
1218.0 MHz | 5.081 | 1.68 |
1250.0 MHz | 5.154 | 1.65 |
1500.0 MHz | 5.698 | 1.49 |
1700.0 MHz | 6.106 | 1.39 |
1794.0 MHz | 6.292 | 1.35 |
1800.0 MHz | 6.303 | 1.35 |
2000.0 MHz | 6.685 | 1.27 |
2100.0 MHz | 6.871 | 1.24 |
2200.0 MHz | 7.052 | 1.21 |
2300.0 MHz | 7.230 | 1.18 |
2500.0 MHz | 7.579 | 1.12 |
2700.0 MHz | 7.917 | 1.08 |
3000.0 MHz | 8.406 | 1.01 |
3400.0 MHz | 9.031 | 0.94 |
3600.0 MHz | 9.334 | 0.91 |
3700.0 MHz | 9.482 | 0.90 |
3800.0 MHz | 9.629 | 0.88 |
3900.0 MHz | 9.775 | 0.87 |
4000.0 MHz | 9.920 | 0.86 |
4100.0 MHz | 10.063 | 0.85 |
4200.0 MHz | 10.205 | 0.83 |
4300.0 MHz | 10.346 | 0.82 |
4400.0 MHz | 10.485 | 0.81 |
4500.0 MHz | 10.624 | 0.80 |
4600.0 MHz | 10.760 | 0.79 |
4700.0 MHz | 10.897 | 0.78 |
4800.0 MHz | 11.032 | 0.77 |
4900.0 MHz | 11.166 | 0.76 |
5000.0 MHz | 11.300 | 0.75 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
30–2700 MHz | 1.150 | 23.13 |
3000–3900 MHz | 1.200 | 20.83 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper tube |
Outer Conductor Material | Corrugated aluminum |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 280.010 mm | 11.024 in |
Minimum Bend Radius, Single Bend | 155.016 mm | 6.103 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 30 |
Tensile Strength | 147 kg | 324.079 lb |
Bending Moment | 18.4 N-m | 162.854 in lb |
Flat Plate Crush Strength | 1 kg/mm | 55.997 lb/in |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Fire Retardancy Test Method | IEC 60332-1-2 | IEC 60332-3C-24 |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-1 |
Packaging and Weights
Cable weight | 0.440 kg/m | 0.2956663 kg/m |
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | AL5-50 |
General Specifications
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Specification Sheet Revision Level | B |
Dimensions
Diameter Over Jacket | 28.000 mm | 1.10237 mm |
Inner Conductor OD | 9.300 mm | 0.36615 mm |
Outer Conductor OD | 25.200 mm | 0.99213 mm |
Nominal Size | 7/8 in |
Electrical Specifications
3rd Order IMD | -112 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 72.2 pF/m | 22.007 pF/ft |
dc Resistance, Inner Conductor | 2.201 ohms/km | 0.67074 ohms/km |
dc Resistance, Outer Conductor | 1.700 ohms/km | 0.5183 ohms/km |
dc Test Voltage | 6000 V |
Inductance | 0.184 µH/m | 0.056 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 8000 V |
Operating Frequency Band | 1 – 5200 MHz |
Peak Power | 91 kW |
Velocity | 88 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Average Power (kW) |
1.0 MHz | 0.132 | 64.46 |
1.5 MHz | 0.162 | 52.60 |
2.0 MHz | 0.187 | 45.53 |
10.0 MHz | 0.420 | 20.25 |
20.0 MHz | 0.597 | 14.27 |
30.0 MHz | 0.734 | 11.61 |
50.0 MHz | 0.952 | 8.95 |
85.0 MHz | 1.249 | 6.82 |
88.0 MHz | 1.271 | 6.70 |
100.0 MHz | 1.357 | 6.28 |
108.0 MHz | 1.412 | 6.03 |
150.0 MHz | 1.673 | 5.09 |
174.0 MHz | 1.806 | 4.71 |
200.0 MHz | 1.943 | 4.39 |
204.0 MHz | 1.962 | 4.34 |
300.0 MHz | 2.401 | 3.55 |
400.0 MHz | 2.793 | 3.05 |
450.0 MHz | 2.973 | 2.86 |
460.0 MHz | 3.009 | 2.83 |
500.0 MHz | 3.144 | 2.71 |
512.0 MHz | 3.185 | 2.68 |
600.0 MHz | 3.465 | 2.46 |
700.0 MHz | 3.763 | 2.26 |
800.0 MHz | 4.044 | 2.11 |
824.0 MHz | 4.109 | 2.07 |
894.0 MHz | 4.293 | 1.98 |
960.0 MHz | 4.463 | 1.91 |
1000.0 MHz | 4.563 | 1.87 |
1218.0 MHz | 5.081 | 1.68 |
1250.0 MHz | 5.154 | 1.65 |
1500.0 MHz | 5.698 | 1.49 |
1700.0 MHz | 6.106 | 1.39 |
1794.0 MHz | 6.292 | 1.35 |
1800.0 MHz | 6.303 | 1.35 |
2000.0 MHz | 6.685 | 1.27 |
2100.0 MHz | 6.871 | 1.24 |
2200.0 MHz | 7.052 | 1.21 |
2300.0 MHz | 7.230 | 1.18 |
2500.0 MHz | 7.579 | 1.12 |
2700.0 MHz | 7.917 | 1.08 |
3000.0 MHz | 8.406 | 1.01 |
3400.0 MHz | 9.031 | 0.94 |
3600.0 MHz | 9.334 | 0.91 |
3700.0 MHz | 9.482 | 0.90 |
3800.0 MHz | 9.629 | 0.88 |
3900.0 MHz | 9.775 | 0.87 |
4000.0 MHz | 9.920 | 0.86 |
4100.0 MHz | 10.063 | 0.85 |
4200.0 MHz | 10.205 | 0.83 |
4300.0 MHz | 10.346 | 0.82 |
4400.0 MHz | 10.485 | 0.81 |
4500.0 MHz | 10.624 | 0.80 |
4600.0 MHz | 10.760 | 0.79 |
4700.0 MHz | 10.897 | 0.78 |
4800.0 MHz | 11.032 | 0.77 |
4900.0 MHz | 11.166 | 0.76 |
5000.0 MHz | 11.300 | 0.75 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
30–2700 MHz | 1.150 | 23.13 |
3000–3900 MHz | 1.200 | 20.83 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper tube |
Outer Conductor Material | Corrugated aluminum |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 280.010 mm | 11.024 in |
Minimum Bend Radius, Single Bend | 155.016 mm | 6.103 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 30 |
Tensile Strength | 147 kg | 324.079 lb |
Bending Moment | 18.4 N-m | 162.854 in lb |
Flat Plate Crush Strength | 1 kg/mm | 55.997 lb/in |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Fire Retardancy Test Method | IEC 60332-1-2 | IEC 60332-3C-24 |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-1 |
Packaging and Weights
Cable weight | 0.440 kg/m | 0.2956663 kg/m |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse