502750-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- India
- North America
Fiber Optic ST Simplex Adapter, Singlemode, 2.5 mm Bayonet, w/ Hex Nut
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | India | North America |
Product Type | Fiber adapter |
General Specifications
Body Style | Simplex |
Interface | ST/UPC |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | India | North America |
Product Type | Fiber adapter |
General Specifications
Body Style | Simplex |
Interface | ST/UPC |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse