700004310 | MFC-STU-100-BULK-PACK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Pre-Radiused ST II Connector, multimode, 100 bulk pack
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Body Style | Simplex |
Color | Black |
Ferrule Geometry | Pre-radiused |
Interface | ST/UPC |
Dimensions
Length | 56 mm | 2.205 in |
Compatible Cable Diameter | 0.9 mm | 0.035 in | 1.6 mm | 0.063 in | 3 mm | 0.118 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 0.50 lb @ 0 ° | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.2 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss Change, temperature | 0.1 dB |
Insertion Loss, typical | 0.3 dB |
Return Loss, minimum | 20 dB |
Packaging and Weights
Packaging quantity | 100 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Body Style | Simplex |
Color | Black |
Ferrule Geometry | Pre-radiused |
Interface | ST/UPC |
Dimensions
Length | 56 mm | 2.205 in |
Compatible Cable Diameter | 0.9 mm | 0.035 in | 1.6 mm | 0.063 in | 3 mm | 0.118 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 0.50 lb @ 0 ° | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.2 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss Change, temperature | 0.1 dB |
Insertion Loss, typical | 0.3 dB |
Return Loss, minimum | 20 dB |
Packaging and Weights
Packaging quantity | 100 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse