1711664-1
- Available in:
- EMEA
1 Port Angled 45x22,5 Module, White RAL 9010
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Insert kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | White |
Gangs, quantity | 1 |
Mounting | Snap-in |
Outlet Orientation | Angled |
Port Capacity, maximum | 1 |
Port Marking Type | Label |
Total Ports, quantity | 1 |
Dimensions
Height | 44.6 mm | 1.756 in |
Width | 22.35 mm | 0.880 in |
Depth | 38.63 mm | 1.521 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Insert kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | White |
Gangs, quantity | 1 |
Mounting | Snap-in |
Outlet Orientation | Angled |
Port Capacity, maximum | 1 |
Port Marking Type | Label |
Total Ports, quantity | 1 |
Dimensions
Height | 44.6 mm | 1.756 in |
Width | 22.35 mm | 0.880 in |
Depth | 38.63 mm | 1.521 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Product Specification
Customer Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse