Carrier Access Point with 4-Band Support for MIMO High Power AWS 1700 and PCS 1900 MIMO Applications, Fiber Fed with Fan Kit
Specifications
Product Classification
Regional Availability | North America |
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP H |
General Specifications
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | AWS 1700 | PCS 1900 |
Voltage Range | 100 to 240 Vac |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP H |
General Specifications
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | AWS 1700 | PCS 1900 |
Voltage Range | 100 to 240 Vac |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse