Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

8441604/10 | 10GN4 BLUE REEL

  • Available in:
  • North America
Ultra 10® 10GN4 ETL Verified Category 6A U/UTP Cable, non-plenum, blue jacket, 4 pair count, 1000 ft (305 m) length reel
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Ultra 10®

General Specifications

Product Number 10GN4
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Pairs, quantity 4
Separator Type Bisector
Transmission Standards ANSI/TIA-568.2-D

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 8.001 mm | 0.315 in
Jacket Thickness 1.473 mm | 0.058 in
Conductor Gauge, singles 23 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 7.61 ohms/100 m | 2.32 ohms/100 ft
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 65 %
Operating Frequency, maximum 500 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Electrical Performance

Click on image to enlarge.

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flame Test Method CMR

Packaging and Weights

Cable weight 60.419 kg/km | 40.6 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Ultra 10®

General Specifications

Product Number 10GN4
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Pairs, quantity 4
Separator Type Bisector
Transmission Standards ANSI/TIA-568.2-D

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 8.001 mm | 0.315 in
Jacket Thickness 1.473 mm | 0.058 in
Conductor Gauge, singles 23 AWG

Electrical Specifications

dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 7.61 ohms/100 m | 2.32 ohms/100 ft
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 65 %
Operating Frequency, maximum 500 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flame Test Method CMR

Packaging and Weights

Cable weight 60.419 kg/km | 40.6 lb/kft
Packaging Type Reel
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse