TMAT19G21BL26-21 | E14R00P79
Tower Mounted Amplifier, Twin Triplexed PCS(B25), AWS 1–4 and B41 (bypass), with 617–894 MHz bypass, 4.3-10
Features and Benefits
- Supports 4 bands including 600MHz, AWS, PCS (B25) and 2496-2690MHz (B41)
- Bypass Band 41 on AWS-PCS port (triplexed)
- Low band 617-894 MHz bypass on a separate antenna port
- 1 device with 4 sub-units
- New 4.3-10 connectors for improved PIM performance and size reduction
Specifications
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 235 mm | 9.252 in |
Width | 255 mm | 10.039 in |
Depth | 106 mm | 4.173 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | APT 700 | CEL 850 | EDD 800 | LMR 750 | LMR 800 | TDD 2600 | USA 700 | USA 750 |
License Band, LNA | AWS 1700 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 240 mA @ 12 V |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 2 | 2 | 2 |
Port Designation | 617-894 | B66-B25-B41 | B66-B25-B41 | B66-B25-B41 | B66-B25-B41 |
License Band | APT 700, Band Pass CEL 850, Band Pass EDD 800, Band Pass LMR 750, Band Pass LMR 800, Band Pass USA 750, Band Pass | TDD 2600, Band Pass | AWS 1700, LNA | PCS 1900, LNA | PCS 1900, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–894 | 2496–2690 | |||
Insertion Loss, typical, dB | 0.20 | 0.10 | |||
Total Group Delay, typical, ns | 4 | 4 | |||
Return Loss, typical, dB | 22 | 22 | |||
Isolation, minimum, dB | 50 | 40 | |||
Input Power, RMS, maximum, W | 200 | 200 | |||
Input Power, PEP, maximum, W | 2,000 | 2,000 | |||
3rd Order PIM, typical, dBc | -156 | -156 | |||
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1695–1780 | 1850–1910 | 1910–1915 | ||
Bandwidth, MHz | 85.00 | 60.00 | 5.00 | ||
Gain, nominal, dB | 12.0 | 12.0 | 12.0 | ||
Gain Tolerance, dB | ±1.2 | ±1.2 | +1.2 / -1.5 | ||
Noise Figure, typical, dB | 1.3 | 1.3 | 1.6 | ||
Total Group Delay, typical, ns | 60 | 100 | 100 | ||
Return Loss, typical, dB | 22 | 22 | 22 | ||
Insertion Loss - Bypass Mode, typical, dB | 1.7 | 2.2 | 2.5 | ||
Return Loss - Bypass Mode, typical, dB | 16 | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2200 | 1930–1990 | 1990–1995 | ||
Bandwidth, MHz | 90.00 | 60.00 | 5.00 | ||
Insertion Loss, typical, dB | 0.15 | 0.40 | 0.40 | ||
Total Group Delay, typical, ns | 15 | 35 | 35 | ||
Return Loss, typical, dB | 22 | 22 | 22 | ||
RX Band Rejection, minimum, dB | 55 | 40 | 40 | ||
Input Power, RMS, maximum, W | 200 | 200 | 200 | ||
Input Power, PEP, maximum, W | 2,000 | 2,000 | 2,000 | ||
3rd Order PIM, typical, dBc | -156 | -156 | -156 | ||
3rd Order PIM Test Method | 1 x 20 W AWS CW tone 1 x 20 W PCS CW tone | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.7 kg | 1.543 lb |
Weight, without mounting hardware | 7.65 kg | 16.865 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 235 mm | 9.252 in |
Width | 255 mm | 10.039 in |
Depth | 106 mm | 4.173 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
License Band, Band Pass | APT 700 | CEL 850 | EDD 800 | LMR 750 | LMR 800 | TDD 2600 | USA 700 | USA 750 |
License Band, LNA | AWS 1700 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 240 mA @ 12 V |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 2 | 2 | 2 |
Port Designation | 617-894 | B66-B25-B41 | B66-B25-B41 | B66-B25-B41 | B66-B25-B41 |
License Band | APT 700, Band Pass; CEL 850, Band Pass; EDD 800, Band Pass; LMR 750, Band Pass; LMR 800, Band Pass; USA 750, Band Pass | TDD 2600, Band Pass | AWS 1700, LNA | PCS 1900, LNA | PCS 1900, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–894 | 2496–2690 | |||
Insertion Loss, typical, dB | 0.20 | 0.10 | |||
Total Group Delay, typical, ns | 4 | 4 | |||
Return Loss, typical, dB | 22 | 22 | |||
Isolation, minimum, dB | 50 | 40 | |||
Input Power, RMS, maximum, W | 200 | 200 | |||
Input Power, PEP, maximum, W | 2,000 | 2,000 | |||
3rd Order PIM, typical, dBc | -156 | -156 | |||
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1695–1780 | 1850–1910 | 1910–1915 | ||
Bandwidth, MHz | 85.00 | 60.00 | 5.00 | ||
Gain, nominal, dB | 12.0 | 12.0 | 12.0 | ||
Gain Tolerance, dB | ±1.2 | ±1.2 | +1.2 / -1.5 | ||
Noise Figure, typical, dB | 1.3 | 1.3 | 1.6 | ||
Total Group Delay, typical, ns | 60 | 100 | 100 | ||
Return Loss, typical, dB | 22 | 22 | 22 | ||
Insertion Loss - Bypass Mode, typical, dB | 1.7 | 2.2 | 2.5 | ||
Return Loss - Bypass Mode, typical, dB | 16 | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2200 | 1930–1990 | 1990–1995 | ||
Bandwidth, MHz | 90.00 | 60.00 | 5.00 | ||
Insertion Loss, typical, dB | 0.15 | 0.40 | 0.40 | ||
Total Group Delay, typical, ns | 15 | 35 | 35 | ||
Return Loss, typical, dB | 22 | 22 | 22 | ||
RX Band Rejection, minimum, dB | 55 | 40 | 40 | ||
Input Power, RMS, maximum, W | 200 | 200 | 200 | ||
Input Power, PEP, maximum, W | 2,000 | 2,000 | 2,000 | ||
3rd Order PIM, typical, dBc | -156 | -156 | -156 | ||
3rd Order PIM Test Method | 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone | 2 x 20 W CW tones | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.7 kg | 1.543 lb |
Weight, without mounting hardware | 7.65 kg | 16.865 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse