7703768
Base Product: HELIAX-BOOT-KITS
HELIAX®, Low Inductance Boot Kit. MOQ 600
Specifications
Product Classification
Product Type | Boot assembly |
Product Brand | HELIAX® |
General Specifications
Color | Black |
Dimensions
Inside Width | 12.954 mm | 0.51 in |
Length | 0.064 m | 0.21 ft |
Material Specifications
Material Type | Thermoplastic elastomer (TPE) |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Product Type | Boot assembly |
Product Brand | HELIAX® |
General Specifications
Color | Black |
Dimensions
Inside Width | 12.954 mm | 0.51 in |
Length | 0.064 m | 0.21 ft |
Material Specifications
Material Type | Thermoplastic elastomer (TPE) |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse