TES-SS-MSK12 | UNIVERSAL CROSSOVER PLATE
Universal Crossover Plate, connects up to 4-1/2” OD x 4-1/2” OD Pipe (Pipe not included)
Specifications
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter 2, maximum | 114.300 mm | 4.5 in |
Mounting Diameter 2, minimum | 42.164 mm | 1.66 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 42.164 mm | 1.66 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware | Plates |
Packaging quantity | 1 |
Weight, net | 10 kg | 22.046 lb |
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter 2, maximum | 114.300 mm | 4.5 in |
Mounting Diameter 2, minimum | 42.164 mm | 1.66 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 42.164 mm | 1.66 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware | Plates |
Packaging quantity | 1 |
Weight, net | 10 kg | 22.046 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse